Command/Query
:CALCulate:TRACe{Tr}:TIME:STEP:RTIMe:THReshold {T1_9|T2_8}
:CALCulate:TRACe{Tr}:TIME:STEP:RTIMe:THReshold?
This command sets rise time threshold for the transform function.
|
Description |
Transform function rise time threshold |
|
Data Type |
Character string type (String) |
|
Range |
T1_9 : 10-90% T2_8 : 20-80% |
|
Preset Value |
T1_9 |
|
Unit |
- |
|
Resolution |
- |
{T1_9|T2_8}<newline><^END>
10 OUTPUT 717;":CALC:TRAC1:TIME:STEP:RTIM:THR T1_9"
20 OUTPUT 717;":CALC:TRAC1:TIME:STEP:RTIM:THR?"
30 ENTER 717;A$
:CALCulate:TRACe{Tr}:TIME:STEP:RTIMe:DATA
:CALCulate:TRACe{Tr}:TIME:STIMulus
TDR/TDT > Parameters > 10-90% or 20-80% (In Stimulus)